Plain Clamp EA637CA-16A

Plain Clamp EA637CA-16A
【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M16,M18
・A…25
・B…50
・C…125
・D…26
・E…45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637CA-16A

Part Number
EA637CA-16A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.02 €

1 9 Days

Loading...

  1. 1

This page is Plain Clamp EA637CA-16A, part number EA637CA-16A.
You can find the detail information about specifications and dimensions on part number EA637CA-16A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360