Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

T-Slot Bolt EA637FH-125

T-Slot Bolt EA637FH-125 EA637FH-125

Part number:

EA637FH-125
Clear
Quantity:

Part number list

Number of items
Part number
EA637FH-125
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
46.02 €
( 54.76 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・Tslot…22
・Screw…M20
・A…125
・B…85
・C…35
・D…14

Part number has been confirmed