Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

T-Slot Bolt EA637FJ-250

T-Slot Bolt EA637FJ-250 EA637FJ-250

Part number:

EA637FJ-250
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA637FJ-250
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
87.02 €
( 103.55 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・Tslot…24
・Screw…M24
・A…250
・B…150
・C…40
・D…16

Part number has been confirmed