Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Diamond-Shaped T-Slot Nut EA637FS-14

Diamond-Shaped T-Slot Nut EA637FS-14 EA637FS-14

Part number:

EA637FS-14
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA637FS-14
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
24.04 €
( 28.61 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・TSlot…14
・Screw…M12
・A…16
・C…22
・D…8

Part number has been confirmed