Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Stud Bolt EA637GB-80

Stud Bolt EA637GB-80 EA637GB-80

Part number:

EA637GB-80
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA637GB-80
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.55 €
( 8.98 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・Screw…M12
・A…80
・B1…15
・B2…50

Part number has been confirmed