Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Stud Bolt EA637GF-200

Stud Bolt EA637GF-200 EA637GF-200

Part number:

EA637GF-200
Clear
Quantity:

Part number list

Number of items
Part number
EA637GF-200
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
31.65 €
( 37.66 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・Screw…M20
・A…200
・B1…27
・B2…125

Part number has been confirmed