Hexagonal Nut EA637GM-22

Hexagonal Nut EA637GM-22
【Product Specifications】
・Material-Quenched steel
・Screw…M22
・A…33
・B…34

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GM-22

Part Number
EA637GM-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.11 €

1 9 Days

Loading...

  1. 1

This page is Hexagonal Nut EA637GM-22, part number EA637GM-22.
You can find the detail information about specifications and dimensions on part number EA637GM-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360