Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Spherical Washer EA637GR-36

Spherical Washer EA637GR-36 EA637GR-36

Part number:

EA637GR-36
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA637GR-36
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
39.56 €
( 47.08 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GS series.
・Screw…M36
・D1…37
・D…68
・H…14

Part number has been confirmed