Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Concave Washer EA637GS-8

Concave Washer EA637GS-8 EA637GS-8

Part number:

EA637GS-8
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA637GS-8
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.17 €
( 3.77 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GR series.
・Screw…M8
・D1…9.6
・D…17
・H…3.5

Part number has been confirmed