[Quick Action] Clamp Nut EA637GZ-12

[Quick Action] Clamp Nut EA637GZ-12
【Product Specifications】
・Material-Quenched steel (zinc-plated)
・The nut can be moved through to a tightening section in one breath. (with lock)
・Screw…M12
・SW…27
・M…15.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637GZ-12

Part Number
EA637GZ-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.86 €

1 9 Days

Loading...

  1. 1

This page is [Quick Action] Clamp Nut EA637GZ-12, part number EA637GZ-12.
You can find the detail information about specifications and dimensions on part number EA637GZ-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360