Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

10 to 50 N⋅m, Adjustable Torque Wrench

10 to 50 N⋅m, Adjustable Torque Wrench EA723MF-5

Part number:

EA723MF-5
Clear
Quantity:

Part number list

Number of items
Part number
EA723MF-5
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
410.39 €
( 488.36 € )
6 working days

More Information

Basic information

【Product Specifications】
・Accuracy-±7%
・Wide type
・Displays the numerical value corresponding to.
・With calibration certificate
・Dia.(mm)…17 to 38
・Torque(Nm)…10 to 50
・Length(mm)…346

Part number has been confirmed