Quantity | 1 - 3 | 4 - 5 | 6 - 49 | 50+ |
---|---|---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 94.99 € (113.04 €) | 94.99 € (113.04 €) | 94.99 € (113.04 €) | 63.11 € (75.10 €) |
Shipping days | 6 days | 6 days | Quote | Quote |
【Product Specifications】
・Material-SKS2
・Taper pipe thread(US standard fine)
・Nominal…NPT3/8 x 18
・Length (mm)…65
・■Width…11mm
・Weight - 66g