Polyethylene Bag with Chuck EA944CA-340【100 Pieces Per Package】

Polyethylene Bag with Chuck EA944CA-340
  • Volume Discount
【Product Specifications】
・Thickness-0.08mm
・Material-Polyethylene
・Dim. below chuck(mm)…340 x 240
・Qty. perunit…100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944CA-340

Part Number
EA944CA-340
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.79 €

100 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

This page is Polyethylene Bag with Chuck EA944CA-340, part number EA944CA-340.
You can find the detail information about specifications and dimensions on part number EA944CA-340.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360