Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-24

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-24 EA948DA-24

Part number:

EA948DA-24
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA948DA-24
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.59 €
( 5.46 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For light load
・A…M6
・B…3.5
・C…15
・D…1
・Pressure (N)Min to Max…9 to 13

Part number has been confirmed