[Heavy Load] Spring Plunger EA948DA-85

[Heavy Load] Spring Plunger EA948DA-85
【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Nylon resin
・For heavy load
・A…M10
・B…4
・C…22
・D…3
・Pressure (N)Min to Max…9 to 35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DA-85

Part Number
EA948DA-85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.79 €

1 8 Days

Loading...

  1. 1

This page is [Heavy Load] Spring Plunger EA948DA-85, part number EA948DA-85.
You can find the detail information about specifications and dimensions on part number EA948DA-85.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360