Quantity | 1 - 9 | 10+ |
---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 5.17 € (6.15 €) | 5.17 € (6.15 €) |
Shipping days | 6 days | Quote |
【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…8
・B…M5
・Ball dia.(mm)…3