Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Quenched] Thrust Bolt With Pad EA948DN-141

[Quenched] Thrust Bolt With Pad EA948DN-141 EA948DN-141

Part number:

EA948DN-141
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA948DN-141
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.24 €
( 39.56 € )
9 working days

More Information

Basic information

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M16 x 2
・A…85
・B…32
・C…15

Part number has been confirmed