[Quenched] Coupling Nut EA948DS-3

[Quenched] Coupling Nut EA948DS-3
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・C…M10
・A…30
・B…17

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DS-3

Part Number
EA948DS-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.01 €

1 9 Days

Loading...

  1. 1

This page is [Quenched] Coupling Nut EA948DS-3, part number EA948DS-3.
You can find the detail information about specifications and dimensions on part number EA948DS-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360