Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Flat-Type] Flange Nut EA948DT-12

[Flat-Type] Flange Nut EA948DT-12 EA948DT-12

Part number:

EA948DT-12
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA948DT-12
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.03 €
( 10.75 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Screw…M8 x 1.25
・A…12
・B…18
・D…13

Part number has been confirmed