[Flat-Type] Flange Nut EA948DT-14

[Flat-Type] Flange Nut EA948DT-14
【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Screw…M12 x 1.75
・A…18
・B…26
・D…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948DT-14

Part Number
EA948DT-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.90 €

1 8 Days

Loading...

  1. 1

This page is [Flat-Type] Flange Nut EA948DT-14, part number EA948DT-14.
You can find the detail information about specifications and dimensions on part number EA948DT-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360