Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Quenched] Clamp Bolt EA948E-26

[Quenched] Clamp Bolt EA948E-26 EA948E-26

Part number:

EA948E-26
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA948E-26
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.90 €
( 18.92 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…70
・C…57
・D…13
・G…M8 x 1.25

Part number has been confirmed