Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Fully Threaded Bolt [Quenched] EA949HL-3

Fully Threaded Bolt [Quenched] EA949HL-3 EA949HL-3

Part number:

EA949HL-3
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA949HL-3
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
27.03 €
( 32.17 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Steel (SNB7)
・Length…320mm
・Screw dim.…M12 x 1.75

Part number has been confirmed