Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

Straight Pin EA949RJ-11

Straight Pin EA949RJ-11 EA949RJ-11

Part number:

EA949RJ-11
Clear
Quantity:

Part number list

Number of items
Part number
EA949RJ-11
RoHS?Minimum order quantity
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.59 €
( 14.98 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Steel (SK95)
・Hardness-HRC 55 to 60
・Positioning pin
・A…6
・B…20
・C…2
・E…6
・D…M3

Part number has been confirmed