Configure
  • Est. shipping days
    • All
    • Within 15 working days

Tohnichi Single Purpose Type Torque Wrench with Spanner Head

Tohnichi Single Purpose Type Torque Wrench with Spanner Head

Caution

  • The torque set is provided free of charge when purchasing new products. To change the torque value, a separate torque wrench tester is required.

Part number:

SP120N2X21-[24-120/0.1]
Clear
Quantity:

Part number list

Number of items
Part number
SP120N2X21-[24-120/0.1]
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
15 working days

More Information

Basic information

[Features]
· Single function type with wrench.
· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.
[Applications]
· For assembly and mass production.
[Product Specifications]
· Torque Precision ±3%
· Load Direction: Right
· JAN code: 4571141277799
· Trusco code: 821-9347
· Mass: 0.75 kg

Caution

  • The torque set is provided free of charge when purchasing new products. To change the torque value, a separate torque wrench tester is required.