Part number:
【Product Specifications】・For EA506EB-1, EC-6・Material-Polypropylene・-105 tray is divided into 5 sections. (The divider cannot be removed.)・Dim. (W x D x H)mm-79 x 109 x 24・Qty. per unit-1