Configure

TungRec07 Series HPO07-M Type Cutter For Square Shoulder Machining

TungRec07 Series HPO07-M Type Cutter For Square Shoulder Machining

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Machining Application

blade diameter D

(mm)

Finish category

Air Hole

Compatible Inserts

Dimension C

Trusco Code

Dimension L6

(mm)

Dimension ⌀D3

(mm)

Mounting bolt Ts

Boss Thickness T

(mm)

Minimum order quantity
Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical
12 mm
-
Yes
AO*T0702○○○
5
-
39.5
9.8
M6
7
1 pieces
-
-
Finishing
-
-
-
710-1821
-
-
-
-
1 pieces
Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical
16 mm
-
Yes
AO*T0702○○○
-
-
42
12.8
M8
-
1 pieces
-
-
Finishing
-
-
-
710-1830
-
-
-
-
1 pieces
-
-
Finishing
-
-
-
710-1848
-
-
-
-
1 pieces
-
-
Finishing
-
-
-
710-2003
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
228.17 €
( 271.52 € )
6 working days
228.39 €
( 271.78 € )
6 working days
321.12 €
( 382.13 € )
6 working days
321.28 €
( 382.32 € )
6 working days
410.94 €
( 489.02 € )
6 working days
490.91 €
( 584.18 € )
6 working days

More Information

Basic information

Achieves a high-quality finished surface and high wall accuracy. The helical cutting edge and large axial rake allows smooth machining.