Configure
  • Grindstone section external diameter(mm)
  • Shaft length(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

Special Rubber Grindstone For High Speed Rotation, Shaft Diameter ⌀3.0【1 to 10 pieces】

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Grindstone section external diameter

(mm)

Shaft length

(mm)

Minimum order quantity
⌀4
43
1 pieces
⌀4
43
1 pieces
⌀6
46
1 pieces
⌀8
47
1 pieces
⌀10
47
1 pieces
⌀10
47
1 pieces
⌀10
47
1 packs

10 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.66 €
( 35.30 € )
6 working days
29.66 €
( 35.30 € )
6 working days
30.87 €
( 36.74 € )
6 working days
32.91 €
( 39.16 € )
6 working days
34.56 €
( 41.13 € )
6 working days
34.56 €
( 41.13 € )
6 working days
34.56 €
( 41.13 € )
6 working days

More Information

Basic information

[Features]
· A rubber grindstone optimal for high speed grinders.
· Capable of soft processing by utilizing the characteristics of the elastic rubber grindstone, capable of obtaining a smooth finished surface.
[Applications]
· Can be used widely from general steel materials to non-ferrous metals and non metals.