Part number:
possible part numbers found.You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet
Cyanoacrylate Adhesive for special requirements, rubber-filled, high temperature resistant, high viscosity, slow-curing, residual elasticity after curing, high peel and impact resistance
VA 250 Black is highly viscous (2000-3000 mPa•s) and temperature resistant between -50°C (-58°F) and +135°C (+275°F). It hardens slowly and with residual elasticity, is rubberfilled and black, and has high peel and impact strength.
Thanks to its curing with residual elasticity, WEICON Contact VA 250 Black is particularly suitable under changing climatic conditions. It is insensitive even under a longer influence of humidity. It is best suited for the bonding of diverse rubber materials such as solid rubber or cellular rubber, plastics and metal/plastic joints.