Configure
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Flex + Bond

WEICON Flex + Bond

Click image to view enlarged image

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Product information

You can download the technical data sheet and material safety data sheet from following link:
1. Technical data sheet, 2. Technical data sheet / 1. Material safety data sheet, 2. Material safety data sheet

 

Part number list

Number of items
RoHS?Minimum order quantity
10
1 pieces
10
1 pieces
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
10.58 €
( 12.59 € )
3 working days
10.58 €
( 12.59 € )
3 working days
10.58 €
( 12.59 € )
3 working days

More Information

Basic information

Highly elastic and strong
WEICON Flex+bond is strong, permanently elastic, temperature resistant from -40°C to +90°C (up to +130°C for short periods), weather resistant, resistant to UV rays, overpaintable (wet in wet), sandable, and resistant to ageing and salt water. It is free of silicone, isocyanate, halogens and solvents. WEICON Flex+bond has an ISEGA certificate and can be used as an adhesive in foodstuff technology.
WEICON Flex+bond can be used to bond nearly all materials to themselves and among each other such as metal, wood, plastic, glass, and ceramics.