Configure
  • Compatible Chuck Nominal Size
  • Jaw Height(mm)
  • Dimension A(mm)
  • Dimension B(mm)
  • Dimension C(mm)
  • Dimension D(mm)
  • Dimension E(mm)
  • Dimension F(mm)
  • Dimension G(mm)
  • Serration pitch
  • Type
  • Est. shipping days
    • All
    • Within 8 working days

Soft Jaw For N Kitagawa Hydraulic / Pneumatic Chucks【3 pieces】

Soft Jaw For N Kitagawa Hydraulic / Pneumatic Chucks

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Compatible Chuck Nominal Size

Jaw Height

(mm)

Dimension A

(mm)

Dimension B

(mm)

Dimension C

(mm)

Dimension D

(mm)

Dimension E

(mm)

Dimension F

(mm)

Dimension G

(mm)

Serration pitch

Minimum order quantity
15
62
165
62
62
25.5
8
85
43
1.5 mm
1 packs

3 pieces

15
80
165
62
80
25.5
8
85
43
1.5 mm
1 packs

3 pieces

15
150
165
62
150
25.5
8
85
43
1.5 mm
1 packs

3 pieces

15
180
165
62
180
25.5
8
85
43
1.5 mm
1 packs

3 pieces

15
220
165
62
220
25.5
8
85
43
1.5 mm
1 packs

3 pieces

15
250
165
62
250
25.5
8
85
43
1.5 mm
1 packs

3 pieces

21
70
180
63
70
25
9
80
60
3.0 mm
1 packs

3 pieces

21
150
180
63
150
25
9
80
60
3.0 mm
1 packs

3 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
286.56 €
( 341.01 € )
8 working days
389.80 €
( 463.86 € )
8 working days
785.54 €
( 934.79 € )
8 working days
951.78 €
( 1,132.62 € )
8 working days
1,495.35 €
( 1,779.47 € )
8 working days
1,810.14 €
( 2,154.07 € )
8 working days
408.23 €
( 485.79 € )
8 working days
955.31 €
( 1,136.82 € )
8 working days

More Information

Basic information

A wide range of lineup. N for Kitagawa Hydraulic/Air Chuck