Configure
  • B
  • H
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

6348PS Parallel supports-pairs, standard, 150 mm long

Part number:

Still undefined. 24 possible part numbers found.
Quantity:

Part number list

Number of items

B

H

Weight

RoHS?Minimum order quantity
8
11
203kg
10
1 pieces
8
16
295kg
10
1 pieces
8
21
389kg
10
1 pieces
8
26
482kg
10
1 pieces
8
31
574kg
10
1 pieces
8
36
668kg
10
1 pieces
10
13
300kg
10
1 pieces
10
18
417kg
10
1 pieces
10
23
533kg
10
1 pieces
10
28
649kg
10
1 pieces
10
33
768kg
10
1 pieces
10
38
884kg
10
1 pieces
12
15
416kg
10
1 pieces
12
20
556kg
10
1 pieces
12
25
694kg
10
1 pieces
12
30
835kg
10
1 pieces
12
35
974kg
10
1 pieces
12
40
1113kg
10
1 pieces
14
17
550kg
10
1 pieces
14
22
714kg
10
1 pieces
14
27
879kg
10
1 pieces
14
32
1040kg
10
1 pieces
14
37
1203kg
10
1 pieces
14
42
1369kg
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
75.00 €
( 89.25 € )
5 working days
75.00 €
( 89.25 € )
5 working days
75.00 €
( 89.25 € )
5 working days
77.31 €
( 92.00 € )
5 working days
77.31 €
( 92.00 € )
5 working days
77.31 €
( 92.00 € )
5 working days
77.31 €
( 92.00 € )
5 working days
77.31 €
( 92.00 € )
5 working days
77.31 €
( 92.00 € )
5 working days
79.04 €
( 94.06 € )
5 working days
79.04 €
( 94.06 € )
5 working days
79.04 €
( 94.06 € )
5 working days
79.04 €
( 94.06 € )
5 working days
79.04 €
( 94.06 € )
5 working days
79.04 €
( 94.06 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
83.65 €
( 99.54 € )
5 working days
83.65 €
( 99.54 € )
5 working days
83.65 €
( 99.54 € )
5 working days

More Information

Basic information

Parallel supports-pairs, standard, 150 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height and width to DIN ISO 2768m.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.