Configure
  • B
  • H
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

6348PSP Parallel supports-pairs, super-precision, 100 mm long

Part number:

Still undefined. 20 possible part numbers found.
Quantity:

Part number list

Number of items

B

H

Weight

RoHS?Minimum order quantity
2
5
16kg
10
1 pieces
2
10
31kg
10
1 pieces
2
15
47kg
10
1 pieces
2
20
62kg
10
1 pieces
3
6
28kg
10
1 pieces
3
11
51kg
10
1 pieces
3
16
75kg
10
1 pieces
3
21
98kg
10
1 pieces
4
7
44kg
10
1 pieces
4
12
75kg
10
1 pieces
4
17
106kg
10
1 pieces
4
22
137kg
10
1 pieces
5
8
62kg
10
1 pieces
5
13
101kg
10
1 pieces
5
18
140kg
10
1 pieces
5
23
179kg
10
1 pieces
6
9
84kg
10
1 pieces
6
14
131kg
10
1 pieces
6
19
178kg
10
1 pieces
6
24
224kg
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
72.70 €
( 86.51 € )
5 working days
72.70 €
( 86.51 € )
5 working days
72.70 €
( 86.51 € )
5 working days
72.70 €
( 86.51 € )
5 working days
75.00 €
( 89.25 € )
5 working days
75.00 €
( 89.25 € )
5 working days
75.00 €
( 89.25 € )
5 working days
75.00 €
( 89.25 € )
5 working days
78.46 €
( 93.37 € )
5 working days
78.46 €
( 93.37 € )
5 working days
78.46 €
( 93.37 € )
5 working days
78.46 €
( 93.37 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
79.62 €
( 94.75 € )
5 working days
80.77 €
( 96.12 € )
5 working days
80.77 €
( 96.12 € )
5 working days
80.77 €
( 96.12 € )
5 working days
80.77 €
( 96.12 € )
5 working days

More Information

Basic information

Parallel supports-pairs, super-precision, 100 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height and width 0.01 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.