Confirmed
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

6501 Step block

Part number:

73353
Clear
Quantity:

Part number list

Number of items
Part number
73353
RoHS?Minimum order quantity
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
199.62 €
( 237.55 € )
5 working days

More Information

Basic information

Step block contact face 60 mm wide. With link spring.
Step increments: vertical 4.65 mm, horizontal 2.3 mm.
Tempering steel, varnished. The product is available per 1 peace.

Part number has been confirmed