Configure
  • D
  • H
  • L
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

6621 Detent clamp lever

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

D

G

H

L

Weight

(g)

RoHS?Minimum order quantity
33
M12
48
135
360
10
1 pieces
40
M16
64
158
620
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
89.42 €
( 106.41 € )
5 working days
103.27 €
( 122.89 € )
5 working days

More Information

Basic information

Detent clamp lever Steel, blued. Suitable for adjustable clamps no. 6313K, 6314V, 6315V, 6316V and 6321. The product is available per 1 peace.