Configure

Screwdriver Set with Rubber Grip

Screwdriver Set with Rubber Grip

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items

Downforce

Range of use (screwdrivers)

Minimum order quantity
-
-
1 pieces
-
-
1 pieces
-
-
1 pieces
Slot|Pozidriv|Phillips|TORX socket
Workshop
1 pieces
-
-
1 pieces
-
-
1 pieces
Slot|Phillips
Workshop
1 pieces
Slot|Phillips
Workshop
1 pieces
Slot|Pozidriv
Workshop
1 pieces
Slot|Pozidriv
Electrician
1 pieces
TORX socket
Workshop
1 pieces
Slot|Pozidriv|Phillips
Workshop
1 pieces
Slot|Pozidriv
VDE
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
34.33 €
( 40.85 € )
3 working days
30.13 €
( 35.85 € )
3 working days
31.21 €
( 37.14 € )
3 working days
44.59 €
( 53.06 € )
10 working days
58.72 €
( 69.88 € )
13 working days
76.45 €
( 90.98 € )
3 working days
27.97 €
( 33.28 € )
3 working days
45.67 €
( 54.35 € )
13 working days
33.37 €
( 39.71 € )
3 working days
35.52 €
( 42.27 € )
3 working days
31.21 €
( 37.14 € )
3 working days
32.29 €
( 38.43 € )
3 working days
42.41 €
( 50.47 € )
3 working days

More Information

Basic information

[Specifications]
・Range of use (screwdrivers): Electrician, VDE, Workshop

[Features]
・Black oxide tip for higher accuracy
・Anti-slip surface
・Integrated hanging hole
・High-performance alloy steel blade with chrome plating, entirely hardened for high protection against corrosion, long life tool