Draught Excluder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4600-00-00
4600-01-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Type (manufacturer type)

19.79 €

1 Available 3 Days Transparency4600-00-00

19.79 €

1 Available 3 Days Black4600-01-00

Loading...

  1. 1

Basic information

Width(mm) 25 Length(m) 3 Adhesive tape features Self-fusing|Oil-resistant|Waterproof|UV-resistant|No-residue
Breakout force(N/10 mm) 33 Carrier material Silicone Max. temperature(°C) +260
Min. temperature(°C) -65 Product type Draught excluder Series (adhesive tape) tesa® Xtreme Conditions Premium

Tech Support