| 70 | 60 | Hexagonal | - | Allen | 26 | 70 | alloyed|matt nickel-chrome plating | 130 | Workshop | Multi-purpose tool grip|Ball head handle | - | 1.5 | - | - | Tool steel | 1.5 | 1 pieces |
| 70 | 100 | Hexagonal | - | Allen | 26 | 70 | alloyed|matt nickel-chrome plating | 170 | Workshop | Multi-purpose tool grip|Ball head handle | - | 2 | - | - | Tool steel | 2.0 | 1 pieces |
| 81 | 100 | Hexagonal | - | Allen | 26 | 81 | alloyed|matt nickel-chrome plating | 181 | Workshop | Multi-purpose tool grip|Ball head handle | - | 3 | - | - | Tool steel | 3.0 | 1 pieces |
| 98 | 100 | Hexagonal | - | Allen | 33 | 98 | alloyed|matt nickel-chrome plating | 198 | Workshop | Multi-purpose tool grip|Ball head handle | - | 4 | - | - | Tool steel | 4.0 | 1 pieces |
| 105 | 100 | Hexagonal | - | Allen | 37 | 105 | alloyed|matt nickel-chrome plating | 205 | Workshop | Multi-purpose tool grip|Ball head handle | - | 5 | - | - | Tool steel | 5.0 | 1 pieces |
| 105 | 125 | Hexagonal | - | Allen | 37 | 105 | alloyed|matt nickel-chrome plating | 230 | Workshop | Multi-purpose tool grip|Ball head handle | - | 6 | - | - | Tool steel | 6.0 | 1 pieces |
| 112 | 150 | Hexagonal | - | Allen | 40 | 112 | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip|Ball head handle | - | 8 | - | - | Tool steel | 8/0 | 1 pieces |
| 112 | 150 | Hexagonal | - | Allen | 40 | 112 | alloyed|matt nickel-chrome plating | 262 | Workshop | Multi-purpose tool grip|Ball head handle | - | 10 | - | - | Tool steel | 10.0 | 1 pieces |
| 117 | 150 | Hexagonal | - | Allen | 43 | 117 | alloyed|matt nickel-chrome plating | 267 | Workshop | Multi-purpose tool grip|Ball head handle | - | 12 | - | - | Tool steel | 12.0 | 1 pieces |
| 70 | 75 | Round | - | Allen | 26 | - | alloyed|matt nickel-chrome plating | 145 | Workshop | Multi-purpose tool grip | 2.0 mm | 2 | - | 19.2 | Tool steel | - | 1 pieces |
| 81 | 75 | Round | - | Allen | 26 | - | alloyed|matt nickel-chrome plating | 156 | Workshop | Multi-purpose tool grip | 2.5 mm | 2.5 | - | 32.8 | Tool steel | - | 1 pieces |
| 81 | 75 | Round | - | Allen | 26 | - | alloyed|matt nickel-chrome plating | 156 | Workshop | Multi-purpose tool grip | 3.0 mm | 3 | - | 37.8 | Tool steel | - | 1 pieces |
| 98 | 75 | Round | - | Allen | 33 | - | alloyed|matt nickel-chrome plating | 173 | Workshop | Multi-purpose tool grip | 4.0 mm | 4 | - | 61 | Tool steel | - | 1 pieces |
| 105 | 80 | Round | - | Allen | 37 | - | alloyed|matt nickel-chrome plating | 185 | Workshop | Multi-purpose tool grip | 5.0 mm | 5 | - | - | Tool steel | - | 1 pieces |
| 105 | 80 | Round | - | Allen | 37 | - | alloyed|matt nickel-chrome plating | 185 | Workshop | Multi-purpose tool grip | 6.0 mm | 6 | - | - | Tool steel | - | 1 pieces |
| 112 | 100 | Round | - | Allen | 40 | - | alloyed|matt nickel-chrome plating | 212 | Workshop | Multi-purpose tool grip | 8.0 mm | 8 | - | - | Tool steel | - | 1 pieces |
| 97 | 40 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 137 | Electrical & precision engineering | Multi-purpose tool grip | 0.7 mm | 0.7 | - | - | Tool steel | - | 1 pieces |
| 97 | 40 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 137 | Electrical & precision engineering | Multi-purpose tool grip | 0.9 mm | 0.9 | - | - | Tool steel | - | 1 pieces |
| 97 | 40 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 137 | Electrical & precision engineering | Multi-purpose tool grip | 1.3 mm | 1.3 | - | - | Tool steel | - | 1 pieces |
| 97 | 60 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip | 1.5 mm | 1.5 | - | - | Tool steel | - | 1 pieces |
| 97 | 60 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip | 2.0 mm | 2 | - | - | Tool steel | - | 1 pieces |
| 97 | 60 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip | 2.5 mm | 2.5 | - | - | Tool steel | - | 1 pieces |
| 97 | 60 | Round | - | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip | 3.0 mm | 3 | - | - | Tool steel | - | 1 pieces |
| 97 | 60 | Round | - | Allen | 13 | - | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip|Ball head handle | 1.3 mm | 1.3 | - | 14.8 | Tool steel | - | 1 pieces |
| 97 | 60 | Round | DIN ISO 2936 | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip|Ball head handle | - | 1.5 | DIN ISO 2936 | - | Tool steel | 1.5 | 1 pieces |
| 97 | 60 | Round | DIN ISO 2936 | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip|Ball head handle | - | 2 | DIN ISO 2936 | - | Tool steel | 2.0 | 1 pieces |
| 97 | 60 | Round | DIN ISO 2936 | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip|Ball head handle | - | 2.5 | DIN ISO 2936 | - | Tool steel | 2.5 | 1 pieces |
| 97 | 60 | Round | DIN ISO 2936 | Allen | 13 | 97 x 13 | alloyed|matt nickel-chrome plating | 157 | Electrical & precision engineering | Multi-purpose tool grip|Ball head handle | - | 3 | DIN ISO 2936 | - | Tool steel | 3.0 | 1 pieces |
| 81 | 100 | Hexagonal | - | Allen | 26 | 81 | alloyed|matt nickel-chrome plating | 181 | Workshop | Multi-purpose tool grip|Ball head handle | - | 2.5 | - | - | Tool steel | 2.5 | 1 pieces |
| - | - | - | - | - | - | - | - | 137 | - | - | - | - | - | - | - | - | 1 pieces |
| - | - | - | - | - | - | - | - | 137 | - | - | - | - | - | - | - | - | 1 pieces |