Vernier Calliper ∙ Digital / Steel / Rust-proof / Length 234 mm / DIN 862 (Part Numbers)

Vernier Calliper ∙ Digital / Steel / Rust-proof / Length 234 mm / DIN 862
  • Volume Discount
[Specifications]
・Material: Steel
・Product size (length)(mm): 234
・Standards: DIN 862

[Features]
・Measuring range: up to 150 mm
・Reversible from mm to inch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2154N-20

Part Number
2154N-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

142.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Material (details) Stainless Steel Material Steel
Material properties rust-proof Product size (length)(mm) 234 Product type Digital caliper
Reading range (max.)(mm) 150 Reading range(s)(mm) 150 Standards DIN 862
Weight(g) 299

This page is Vernier Calliper ∙ Digital / Steel / Rust-proof / Length 234 mm / DIN 862, part number 2154N-20.
You can find the detail information about specifications and dimensions on part number 2154N-20.

Tech Support