Configure

Safety glasses

Safety glasses

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Colour

Material (details)

Material

Standards (protective eyewear)

Standards

Weight

(g)

Window tinting

Minimum order quantity
Blue|Black
Plastic
Plastic
DIN EN 166-1
EN 166
-
None|Colourless
1 pieces
Blue
Polycarbonate lenses
Polycarbonate (PC)
DIN EN 166-1
DIN EN 166:2001
-
None|Clear
1 pieces
Black|Green
-
-
-
-
19
None|Clear
1 pieces
Black|Green
-
-
-
-
19
Grey
1 pieces
Black|Green
-
-
-
-
19
None
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.47 €
( 10.08 € )
3 working days
7.61 €
( 9.06 € )
3 working days
10.05 €
( 11.96 € )
3 working days
12.73 €
( 15.15 € )
3 working days
12.73 €
( 15.15 € )
3 working days