Ratcheting single-ended open ring spanner

Ratcheting single-ended open ring spanner
  • Volume Discount
[Specifications]
・Material properties: insulated
・Standards: DIN 3110. ISO 3318

[Features]
・1000 V ratchet ring spanners
・Made of chrome vanadium steel
・Ratchet mechanism with fine gearing (72 teeth) and a reset angle of 5° (shank angle)
・Change from clockwise to counterclockwise rotation by simply turning over the spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112740
112742
112744
112746
112748
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size Spanner size
(mm)

37.67 €

1 Available 7 Days 10 mm10

40.89 €

1 Available 7 Days 13 mm13

43.49 €

1 Available 7 Days 14 mm14

45.67 €

1 Available 7 Days 17 mm17

45.67 €

1 Available 7 Days 19 mm19

Loading...

  1. 1

Basic information

DIN standard DIN 3110|DIN ISO 3318 Material Chromium-vanadium steel Material properties insulated
No. of teeth 72 Product type Ratcheting single-ended open ring spanner Standards DIN 3110. ISO 3318

Tech Support