Configure

12-Point Ring Spanner Set / Chromium-vanadium Steel / Chrome Plated / DIN 838|DIN ISO 3318

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Spanner size

Minimum order quantity
6 x 7 - 20 x 22 mm
1 pieces
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
120.17 €
( 143.00 € )
6 working days
235.60 €
( 280.36 € )
6 working days

More Information

Basic information

[Specifications]
・Material: Chromium-vanadium steel
・Material properties: chrome plated
・DIN standard: DIN 3110|DIN ISO 3318

[Features]
・Deep-offset (75°)
・8/12-Piece