Confirmed
  • Est. shipping days
    • All
    • Within 11 working days

Assortment Case / Colour (Black)

Part number:

2823705
Clear
Quantity:

Part number list

Number of items
Part number
2823705
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
40.89 €
( 48.66 € )
11 working days

More Information

Basic information

[Specifications]
- Colour: Black
- Component features: Fixed compartments
- Lid colour: Transparent
- Material: Plastic
- No. of compartments: 1
- Product size (height)(mm) 72
- Product size (width)(mm): 316
- Product size (length)(mm): 367
- Product type: Assortment case

Part number has been confirmed