Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
901T-020-150
Overall length (mm) | 186 | Handle diameter(mm) | 50 | Handle length(mm) | 85 |
---|---|---|---|---|---|
Product type | Torx screwdriver | Size (screwdriver) | T 20 |
This page is Connection Cable High-Pressure Probes, part number 901T-020-150.
You can find the detail information about specifications and dimensions on part number 901T-020-150.