Configure

Circlip / Electronic Pliers / 90°angle, Straight

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(mm)

Cutting hardness

(HRC)

DIN standard

Edge hardness

(HRC)

Manufacturer part #

Matches bore diameter

(mm)

Matching bore diameter

Material properties

Pliers features

Product type

Range of use (pliers)

Standards

Suitable for

Tip shape

Type

Type (misc.)

Weight

(g)

Wire hardness (max.) hard wire

(mm)

Wire hardness (max.)

(mm)

Wire hardness (max.) soft wire

(mm)

Wire hardness (max.) medium wire

(mm)

Material

Minimum order quantity
240
approx. 64
DIN ISO 5746
64
09 01 240
-
-
polishing|tempered
-
Kraft comb pliers
Workshop
-
-
-
09 01 240
-
440
3
(Medium-hard/hard wire) 4.6 /3.0
-
4.6
Chromium-vanadium electric furnace steel
6 pieces
240
approx. 64
DIN ISO 5746
64
09 02 240
-
-
polishing|tempered
-
Comb pliers
Workshop
-
-
-
09 02 240
-
470
3
(Medium-hard/hard wire) 4.6 /3.0
-
4.6
Chromium-vanadium electric furnace steel
6 pieces
180
-
DIN 5256-C
-
48 11 J2
19 - 60
19-60 mm
tempered
-
Circlip pliers
-
-
Inner rings
Straight
48 11 J2
-
180
-
-
-
-
Chromium-vanadium electric furnace steel
6 pieces
225
-
DIN 5256-C
-
48 11 J3
40 - 100
40-100 mm
tempered
-
Circlip pliers
-
-
Inner rings
Straight
48 11 J3
-
260
-
-
-
-
Chromium-vanadium electric furnace steel
6 pieces
320
-
DIN 5256-C
-
48 11 J4
85 - 165
85-140 mm
tempered
-
Circlip pliers
-
-
Inner rings
Straight
48 11 J4
-
580
-
-
-
-
Chromium-vanadium electric furnace steel
6 pieces
130
-
DIN 5256-D
-
48 21 J01
8 - 13
8-13 mm
tempered
-
Circlip pliers
-
-
Inner rings
90° angle
48 21 J01
-
100
-
-
-
-
Chromium-vanadium electric furnace steel
6 pieces
125
64
DIN ISO 9654
64
78 61 125
-
-
burnished
flush-cutting
Cutter pliers
Electrical & precision engineering
DIN ISO 9654
-
-
78 61 125
Without facet. without wire terminals. straight jaws
56
-
Soft/medium-hard/hard wire: 0.2 - 1.6/1.2/-
1.6
1.2
Tool steel
6 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
38.76 €
( 46.12 € )
9 working days
41.81 €
( 49.75 € )
9 working days
18.33 €
( 21.81 € )
3 working days
20.60 €
( 24.51 € )
3 working days
35.50 €
( 42.24 € )
9 working days
20.03 €
( 23.84 € )
3 working days
19.74 €
( 23.49 € )
3 working days

More Information

Basic information

[Specifications]
・Pliers features: flush-cutting
・DIN standard: DIN 5256-C, DIN 5256-D, DIN ISO 5746, DIN ISO 9654

Pliers for ultra fine cutting work, e. g. in electronics and fine mechanics.