Combination Pliers with Gripping Zones / Tool steel / DIN ISO 5746

Combination Pliers with Gripping Zones / Tool steel / DIN ISO 5746
[Specifications]
・Material: Tool steel
・Cutting hardness(HRC): 60
・Edge hardness(HRC): 60
・Standards: DIN ISO 5746

[Features]
・With gripping zones for flat and round material, suitable for versatile use
・With cutting edges for soft and hard wire
・Long cutting edges for thicker cables
・Special tool steel, forged, multi stage oil-hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03 02 160
03 02 180
03 02 200
03 05 140
03 06 160
03 06 200
03 07 160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Manufacturer part # Material properties Range of use (pliers) Type Weight
(g)
Wire hardness (max.)
(mm²)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) medium wire
(mm)

16.53 €

6 3 Days 160DIN ISO 5746-03 02 160polishing|temperedWorkshop03 02 160223Medium-hard/hard wire: 3.1 /2.0 mm diameter · MaxDiameter 1623.1

16.81 €

6 3 Days 180DIN ISO 5746-03 02 180polishing|temperedWorkshop03 02 180254Medium hard/hard wire: 3.4/2.2 mm dia. · Max 162.23.4

19.34 €

6 3 Days 200DIN ISO 5746-03 02 200polishing|temperedWorkshop03 02 200322Medium-hard/hard wire: 3.8/2.5 mm dia. · · Dia. 162.53.8

20.03 €

6 3 Days 140DIN ISO 5746-03 05 140chrome plated|temperedWorkshop03 05 140139Medium-hard/hard wire: 2.8/1.8 mm dia. · Max 101.82.8

22.89 €

1 3 Days 160DIN ISO 5746|DIN EN 60900EN 6090003 06 160chrome plated|temperedVDE03 06 160228Medium-hard/hard wire: 3.1/2.0 mm dia. · MaxDia. 1623.1

27.60 €

1 3 Days 200DIN ISO 5746|DIN EN 60900EN 6090003 06 200chrome plated|temperedVDE03 06 200326Medium-hard/hard wire: 3.8/2.5 mm dia. · MaxDia. 162.53.8

29.73 €

1 9 Days 160DIN ISO 5746|DIN EN 60900EN 6090003 07 160chrome plated|temperedVDE03 07 160254Medium-hard/hard wire: 3.1/2.0 mm dia. · Max 1623.1

Loading...

  1. 1

Basic information

Cutting hardness(HRC) 60 Edge hardness(HRC) 60 Product type Comb pliers
Standards DIN ISO 5746 Material Tool steel

Tech Support