Configure

XZN socket screwdriver bit

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(mm)

DIN standard

Edge hardness

(HRC)

Jaw length

(mm)

Jaw shape

Jaw size

(mm)

Jaw tip width

(mm)

Jaw width

(mm)

Manufacturer part #

Material properties

Pliers features

Product type

Range of use (pliers)

Standards

Type

Type (misc.)

Weight

(g)

Wire hardness (max.)

(mm)

Wire hardness (max.) soft wire

(mm)

Wire hardness (max.) medium wire

(mm)

Material

Minimum order quantity
115
DIN ISO 9655
-
22.5
Straight|Flat - broadly smooth gripping surfaces
4
-
2
35 12 115 ESD
polishing
-
Flat nose pliers
ESD
-
35 12 115 ESD
-
74
-
-
-
Tool steel
6 pieces

-

115
-
-
-
-
-
-
-
35 32 115 D1
-
-
Round nose pliers
-
-
-
-
90
-
-
-
-
1 pieces
115
DIN ISO 9655
-
-
45-degree|45 ° angled. flat-round jaws
-
-
-
35 42 115
tempered|polishing
-
Round nose pliers
Electrical & precision engineering
DIN ISO 9655
35 42 115
-
74
-
-
-
Tool steel
6 pieces
115
DIN ISO 9655
-
22.5
45-degree|Flat. round
4
2
-
35 42 115 ESD
polishing
-
Needle nose pliers
ESD
-
35 42 115 ESD
-
70
-
-
-
Tool steel
6 pieces

-

145
-
-
-
-
-
-
-
35 62 145 D1
-
-
Needle nose pliers
-
-
-
-
130
-
-
-
-
1 pieces
115
DIN ISO 9654|DIN EN 61340-5
62
-
-
-
-
-
77 42 115 ESD
tempered|polishing
flush-cutting
Side cutter
ESD
DIN ISO 9654
77 42 115 ESD
Pointed head. blades not bevelled
78
Soft/medium-hard/hard wire: 1.3/1.0/-
1.3
0.8
Tool steel
6 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
33.39 €
( 39.73 € )
3 working days
34.44 €
( 40.98 € )
3 working days
33.06 €
( 39.34 € )
3 working days
36.07 €
( 42.92 € )
3 working days
35.84 €
( 42.65 € )
3 working days
41.40 €
( 49.27 € )
3 working days

More Information

Basic information

[Specifications]
・Material properties: polishing, tempered|polishing
・Overall Length(mm): 115, 145
・DIN standard: DIN ISO 9654|DIN EN 61340-5, DIN ISO 9655

[Features]
・For fine cutting and assembly work
・High, slim sleeves for fine and comfortable gripping between thumb and index finger
・Edges carefully deburred
・Mirror-polishing