Configure
  • Type
    • Est. shipping days
      • All
      • Within 8 working days

    Electrician's Slotted chisel HS

    Part number:

    367 250 1
    Clear
    • The product is currently not available.

    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    367 250 1
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    19.53 €
    ( 23.24 € )
    8 working days

    More Information

    Basic information

    [Specifications]
    ・Overall Length(mm): 250

    [Features]
    ・Mainly used in the construction industry
    ・Made of high-alloy tool steel
    ・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
    ・Special safety impact head prevents material splintering and deformation
    ・With two cutting edges for longitudinal slitting in masonry without interruption
    ・Golden dip-coated
    ・Meets or exceeds requirements from current (e.g. DIN) standards
    ・All tools are GS-approved
    ・With 2C handguard