Configure

High Leverage Combination Pliers / Chrome plated|tempered / DIN ISO 5746

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(mm)

DIN standard

EN standard

Manufacturer part #

Range of use (pliers)

Type

Weight

(g)

Wire hardness (max.)

(mm²)

Wire hardness (max.) hard wire

(mm)

Wire hardness piano wire (max.)

(mm)

Minimum order quantity
200
DIN ISO 5746|DIN EN 60900
EN 60900
02 07 200
VDE
02 07 200
380
Hard wire: 2.8 mm diameter · Piano wire: 2.2 mm diameter · Max 25
2.8
2.2
1 pieces
225
DIN ISO 5746
-
02 07 225
Workshop
02 07 225
486
Hard wire: 3.0 mm diameter · Piano wire: 2.5 mm diameter · MaxDiameter: 25
3
2.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
37.59 €
( 44.73 € )
9 working days
41.94 €
( 49.91 € )
9 working days

More Information

Basic information

[Specifications]
・Product type: Kraft comb pliers
・Material: Tool steel
・Material properties: chrome plated|tempered
・Standards: DIN ISO 5746

[Features]
・35% less effort required than with conventional combination pliers
・With cutting edges (hardness approx. 63 HRC) for heavy duty