Quantity | 1 - 4 | 5 - 7 | 8 - 9 | 10 - 24 | 25+ |
---|---|---|---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 16.07 € (19.12 €) | 15.73 € (18.72 €) | 15.73 € (18.72 €) | 15.51 € (18.46 €) | 15.33 € (18.24 €) |
Shipping days | 4 days | 4 days | Quote | Quote | Quote |
[Specifications]
・Overall Length(mm): 240
[Features]
・For stone and metal cutting
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Slitting chisel with offset tip
・Sharpened on both sides for flush working
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved