Flat scraper Blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

460 200 0

Part Number
460 200 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Blade Width(mm) 20 Overall Length(mm) 200 Material thickness(mm) 5
Product size (height)(mm) 5

This page is Flat scraper Blade, part number 460 200 0.
You can find the detail information about specifications and dimensions on part number 460 200 0.

Tech Support